Thin Lens Mount, Fixed, 25.4 mm Diameter, M4, A-LINE

The A-LINE™ M-LH-1T Fixed Lens Mount is a convenient and economical solution for mounting thin 1.0 inch (25.4 mm) lenses and beamsplitters. The 0.25 in. (6.4 mm) thick lens mount consists of a threaded holder with a retaining ring to hold the optic firmly, but gently. The holder incorporates an 8-32 threaded mounting hole for post mounting on English SP and MSP Series posts. The front of the holder also has a special 6 mm alignment hole, which can be used with GR Series Guide Rods for fast alignment of several A-LINE™ lens mounts.
Mounting, Aligning and Focusing Lenses Fast and Easy
A-Line™ series of self-aligning mounts are designed to make mounting, aligning and focusing lens groups fast and easy. How? The front of each lens mount has a special 6 mm alignment hole, which can be used with LH-GR Series Guide Rods such that several A-Line lens holders can be mounted together in a self-aligned row. This overview video demonstrates the easy and fast aligning process using the A-Line lens mounts.
Increased Stiffness for Reduced Vibration
A-Line™ lens holders are constrained both by the post/post holder as well as by the A-Line guide rod creating a "strong-box" structure that is significantly stiffer and less susceptible to vibration than individually post-mounted lenses. Shown on the right is A-line lens mounts and rods used together with TSP Series Miniature Optical Mounting Post and MSPH Series Miniature Slotted-Base Optical Post Holders.
Resources & Downloads
Other
M-LH-1T_RoHS2021.pdf(681.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPV-1Compact Lens Positioner, XYZ θXθY, 1.0 in. Diameter, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-10Lens Tube, 1 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1DBMirror Mount, Fixed, 25.4 mm Diameter, M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-CMTFixed Lens Mount, C-Mount Camera Lens Thread (1.00-32), M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-1ROptic Holder Cell, 1.0 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LA1V-XYCompact Lens Positioner, XY, 1.0 in. Diameter, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-0.5AFixed Lens Mount, 0.50 in. (12.7 mm) Diameter, M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-30MFixed Lens Mount, 30-mm Diameter, M4 Thread, A-LINE | In Stock | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1.5AFixed Lens Mount, 1.5 in. (38.1 mm) Diameter, M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-RMSMicroscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-2AFixed Lens Mount, Ø2.0 in. (50.8 mm), M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-3AFixed Lens Mount, 3.0 in. (76.2 mm) Diameter, M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1AFixed Lens Mount, Ø1.0 in. (25.4 mm), M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-WRSpanner Wrench, 1 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RRRetaining Ring, 22.9 mm ID, 1.035-40 Thread | In Stock | ||||
![]() | LH1-ATNAlignment Target, Insertable, A-Line | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-LH-1AFixed Lens Mount, Ø1.0 in. (25.4 mm), M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-3Optical Post, 76.2 mm Height, 12.7 mm Diameter, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1TTable Mount Adaptor, 25.4 mm Diameter Pedestals, M4 to M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1PPeg Adaptor Post, Includes Peg, 25.4 mm Height, 25.4 mm Diameter, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
































