Compact Lens Positioner, XYZ θXθY, 1.0 in. Diameter, 100 TPI

The LPV-1 Compact Lens Positioner provides an economical solution for applications requiring five (XYZ θXθY) axes of precision adjustment. Its compact size makes it ideal for OEM applications, or research projects with limited table space. Precise positioning is achieved with the integration of 100 TPI drive screws. Additionally, an integral 5/64 (M2) hex hole in the drive knobs allows for optional Allen key adjustment. Each unit is supplied with two non-marring Delrin retaining rings to safely secure optical elements with a maximum outer diameter of 1 inch (25.4 mm). The LPV-1 is post mounted via a counterbored hole sized for 8-32 or M4 screws.
Specifications
- TypeLens Positioner
- Optic Diameter25.4 mm
- Optical Axis Height31.8 mm
- AdjustmentsXYZ θXθY
- Adjustment TypeKnob
- Adjustment Screw Thread100 TPI
- Travel, X±1.6 mm
- Travel, Y±1.6 mm
- Travel, Z±4.6 mm
- Angular Range±5°
- Sensitivity0.71 µm (XYZ)
2 arc sec (θXθY) - Retaining Ring2 Included
- Retaining Ring Thread1.063-20
- Clear Aperture19.2 mm
- Thread Type8-32 (M4) CLR
- MaterialAluminum
Resources & Downloads
Other
LPV-1 RoHS Certificate(280.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LA1V-XYCompact Lens Positioner, XY, 1.0 in. Diameter, 100 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1A-XYPrecision Lens Positioner, 1.0 in. Diameter, 100 TPI XY | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-1ROptic Holder Cell, 1.0 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-10Lens Tube, 1 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PRA-05Polarizer Adaptor, 12.7 mm Optics to 1.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CH-0.5Cube Beamsplitter Holder, 0.5 in. Cubes, 1.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-KFKinematic Flip Base, Threaded 8-32 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















