Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses

The LCM-1 Self-Centering Lens Mount reliably centers and securely holds 0.125 to 1.063 inch diameter round optics and cylindrical objects. It is particularly useful when different-sized lenses must be interchanged while keeping the optical axis height constant. Model LCM-1 accommodates optics up to 1 in. (25.4 mm) diameter. It is oversized to provide easy finger access for inserting and removing optics. The optic is held by non-marring Delrin rods that have modified V-groove tips to grip the edges of thin lenses and flat shoulders for registration of thicker optics. These lens mounts are based on a familiar coaxial-ring concept designed so the mechanism is completely enclosed for ruggedness. A conveniently positioned actuator lever rotates a spring-loaded inner ring, which pivots the three optic support rods radially to provide automatic centration. LCM Series Mounts can mount on SP Series Posts for easy adjustment of vertical height and azimuth angle. Alternatively, pedestal posts provide a selection of convenient, fixed optical axis heights and direct tie-down to tables and breadboards.
Resources & Downloads
Other
LCM-1 RoHS Certificate(280 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock | ||||
![]() | LA1V-XYCompact Lens Positioner, XY, 1.0 in. Diameter, 100 TPI | In Stock | ||||
![]() | ALM-1AVariable Size Lens Mount, 12.7-35 mm, 40 TPI XY Adjusters | In Stock | ||||
![]() | LPV-1Compact Lens Positioner, XYZ θXθY, 1.0 in. Diameter, 100 TPI | In Stock | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock | ||||
![]() | LH1-1ROptic Holder Cell, 1.0 in. Diameter Optics, Requires LM1-R Mount | In Stock | ||||
![]() | LP-1A-XYPrecision Lens Positioner, 1.0 in. Diameter, 100 TPI XY | In Stock | ||||
![]() | LT10-10Lens Tube, 1 inch LT Series, 1 inch length | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock | ||||
![]() | PS-KFKinematic Flip Base, Threaded 8-32 Mounting | In Stock |



















