Fixed Lens Mount, Ø2.0 in. (50.8 mm), M4 Thread, A-LINE

The A-LINE™ M-LH-2A Fixed Lens Mount is a convenient and economical solution for mounting Ø2 in. (50.8 mm) lenses and beamsplitters. The lens mount consists of a threaded holder with a retaining ring to hold the optic firmly, but gently. The holder incorporates an M4 threaded mounting hole for post mounting on Metric SP and MSP Series posts. The front of the holder also has a special Ø6 mm alignment hole, which can be used with GR Series Guide Rods for fast alignment of several A-LINE™ lens mounts.
Mounting, Aligning and Focusing Lenses Fast and Easy
A-Line™ series of self-aligning mounts are designed to make mounting, aligning and focusing lens groups fast and easy. How? The front of each lens mount has a special 6 mm alignment hole, which can be used with LH-GR Series Guide Rods such that several A-Line lens holders can be mounted together in a self-aligned row. This overview video demonstrates the easy and fast aligning process using the A-Line lens mounts.
Increased Stiffness for Reduced Vibration
A-Line™ lens holders are constrained both by the post/post holder as well as by the A-Line guide rod creating a "strong-box" structure that is significantly stiffer and less susceptible to vibration than individually post-mounted lenses. Shown on the right is A-line lens mounts and rods used together with TSP Series Miniature Optical Mounting Post and MSPH Series Miniature Slotted-Base Optical Post Holders.
Resources & Downloads
Other
M-LH-2A_RoHS2021.pdf(682.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1AFixed Lens Mount, Ø1.0 in. (25.4 mm), M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-2ROptical Filter Mount, Stackable, 2.0 in. Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-10Lens Tube, 2 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-30MFixed Lens Mount, 30-mm Diameter, M4 Thread, A-LINE | In Stock | ||||
![]() | LH2-2ROptic Holder Cell, 2.0 in. Diameter Optics, Requires LM2-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1DBMirror Mount, Fixed, 25.4 mm Diameter, M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-RMSMicroscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-CMTFixed Lens Mount, C-Mount Camera Lens Thread (1.00-32), M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-0.5AFixed Lens Mount, 0.50 in. (12.7 mm) Diameter, M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1TThin Lens Mount, Fixed, 25.4 mm Diameter, M4, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1.5AFixed Lens Mount, 1.5 in. (38.1 mm) Diameter, M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-3AFixed Lens Mount, 3.0 in. (76.2 mm) Diameter, M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KBX139Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 38.1 mm EFL, Uncoated | In Stock | ||||
![]() | KBX148Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 75.6 mm EFL, Uncoated | In Stock | ||||
![]() | KPC064Plano-Concave Lens, N-BK7, 50.8 mm Diameter, -500 mm EFL, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SW-OMSpanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-WRSpanner Wrench, 2.0 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-RRRetaining Ring, 47.5 mm ID, 2.035-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-LH-1AFixed Lens Mount, Ø1.0 in. (25.4 mm), M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1TTable Mount Adaptor, 25.4 mm Diameter Pedestals, M4 to M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
































