Optical Filter Mount, Stackable, 2.0 in. Diameter Optics

The FH-2R Stackable Filter Holder offers a convenient, economical system for mounting 2.0 inch diameter circular filters. The mounting system consists of a threaded holder with a Delrin retaining ring to hold the optic firmly but gently. In addition, the FH-2R has a set of M3 threaded and clearance holes located on the upper and lower face of the holder for ease in stacking. Two M3 Screws are included with each mount. The holder incorporates 8-32 and M4 threaded mounting holes for post mounting on English and Metric SP and MSP Series Posts, as well as PS Series Pedestal Posts. The front of the holder also has two clearance holes, which can be used for face mounting or used with a threaded rod (not supplied) to form low-cost optical systems.
Specifications
- Filter ShapeRound
- Filter Diameter50.8 mm
- Maximum Thickness8 mm
- Number of Filters1
- Retaining Ring
- Retaining Ring Thread2.063-20
- MechanismRetaining Ring
- Mounting Threads8-32 and M4
- MaterialAnodized Aluminum
- Filter Size Circular or Square50.8 mm
Resources & Downloads
Other
FH-2R RoHS Certificate(279.4 kB, PDF) FH-2R_RoHS2021.pdf(684.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PPF50Optical Filter Mount, Spring-Loaded, 50.8 x 50.8 mm Square Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















