Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Filter Mount, Stackable, 1.0 in. Diameter Optics

Specifications

  • Filter Shape
    Round
  • Filter Diameter
    25.4 mm
  • Maximum Thickness
    8 mm  
  • Number of Filters
    1  
  • Retaining Ring
  • Retaining Ring Thread
    1.063-20
  • Mechanism
    Retaining Ring
  • Mounting Threads
    8-32 and M4
  • Material
    Anodized Aluminum
  • Weight
    26 g
  • Filter Size Circular or Square
    25.4 mm

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Stackable Retaining Ring Filter MountsFH-2ROptical Filter Mount, Stackable, 2.0 in. Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57
Drop-in Spring Clamp Filter HoldersFH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105
Filter Holder and Fiber Adapter1280Filter Holder, New Focus Detectors
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89