Optical Filter Holder, Drop-in, 50.8 mm Optics

The FH-2S Filter Holder is designed to securely mount 2.0 inch (50.8mm) round or square filters in a three-sided, spring-loaded, v-groove clamp and still allow for quick and easy interchange of the optic. Simply squeeze on the lower portion of the spring-loaded Delrin arm and insert the filter. When the arm is released, the filter will be held firmly in place. The FH-2S Filter Holder incorporates a counter bored clearance hole in its base, compatible with both 8-32 and M4 screws, allowing for post mounting on English and Metric SP and MSP Series Posts, as well as PS Series Pedestal Posts. And, like the FH-R Series, the FH-2S has two sets of threaded and clearance holes on the face of its base for use in stacking.
Specifications
- Filter ShapeRound or Square
- Filter Dimensions50.8 x 50.8 mm
- Maximum Thickness5 mm
- Number of Filters1
- MechanismSpring-loaded, V-groove Clamp
- Mounting Threads8-32 and M4
- MaterialAnodized Aluminum
- Filter Size Circular or Square50.8 mm
Resources & Downloads
Other
FH-2S RoHS Certificate(278.5 kB, PDF) FH-2S_RoHS2021.pdf(0, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PPF50Optical Filter Mount, Spring-Loaded, 50.8 x 50.8 mm Square Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-HM-2Optical Filter Mount, Edge Grip, 50.8 mm Optics, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-2ROptical Filter Mount, Stackable, 2.0 in. Diameter Optics | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PPF50Optical Filter Mount, Spring-Loaded, 50.8 x 50.8 mm Square Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












