Optical Filter Mount, Edge Grip, 50.8 mm Optics, M4

The M-HM-2 Optic Mount offers a convenient, economical system for mounting 2.0 in. (50.8 mm) round or square filters, beam splitters or mirrors. The mount uses the Edge Grip™ mounting mechanism to hold the optic near its edge. This holding technique allows for easy installation / removal of the optic and makes the mount noticeably smaller in size. The holder incorporates an M4 threaded mounting hole for post mounting on Metric SP and MSP Series Posts, as well as PS Series Pedestal Posts.
Specifications
- Filter ShapeRound or Square
- Maximum Thickness13 mm
- Number of Filters1
- MechanismThumbscrew Clamp
- Mounting ThreadsM4
- MaterialAnodized Aluminum
- Filter Size Circular or Square50.8 mm

Resources & Downloads
Other
M-HM-2 RoHS Certificate(281.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
| M-PPL17Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | |||||
![]() | M-HM-1Optical Filter Mount, Edge Grip, 25.4 mm Optics, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1280Filter Holder, New Focus Detectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-1DMirror Mount, Lab Standard, EdgeGrip, 1.0 in., 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-2ROptical Filter Mount, Stackable, 2.0 in. Diameter Optics | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10BPF10-232UV Bandpass Filter, 25.4 mm, 232±2 nm Center, 11±3 nm FWHM | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BPF10-206UV Bandpass Filter, 25.4 mm, 206±2 nm Center, 12±2 nm FWHM | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BPF10-239UV Bandpass Filter, 25.4 mm, 239±2 nm Center, 11±3 nm FWHM | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BPF10-295UV Bandpass Filter, 25.4 mm, 295±2 nm Center, 12±2 nm FWHM | In Stock | ||||
![]() | 10BPF10-265UV Bandpass Filter, 25.4 mm, 265±2 nm Center, 12±2 nm FWHM | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BPF10-228UV Bandpass Filter, 25.4 mm, 228±2 nm Center, 11±3 nm FWHM | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















