Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

UV Bandpass Filter, 25.4 mm, 239±2 nm Center, 11±3 nm FWHM

Specifications

  • Type
    Bandpass Filters
  • Center Wavelength
    239 nm  
  • Center Wavelength Tolerance
    ±2 nm
  • FWHM
    11±3 nm
  • Effective Index of Refraction
    1.39  
  • Size
    Ø25.4 mm
  • Size Tolerance
    +0/-0.5 mm
  • Thickness
    0.20 in.  
  • Surface Quality
    80-50 scratch-dig
  • Minimum Peak Transmission
    12%
  • Humidity Resistance
    Per MIL-STD-810E, method 507.3, procedure III, modified to 7 cycles
  • Temperature Range
    -50 to 100°C
  • Wavelength Shift with Temperature
    0.01 to 0.02 nm/°C
  • Cleaning
undefined

Resources & Downloads

2D Product Drawings
Other

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43