Optical Filter Holder, Drop-in, 25.4 mm Optics

The FH-1S Filter Holder is designed to securely mount 1.0 inch (25.4mm) round or square filters in a three-sided, spring-loaded, v-groove clamp and still allow for quick and easy interchange of the optic. Simply squeeze on the lower portion of the spring-loaded Delrin arm and insert the filter. When the arm is released, the filter will be held firmly in place. The FH-1S Filter Holder incorporates a counter bored clearance hole in its base, compatible with both 8-32 and M4 Screws, allowing for post mounting on English and Metric SP and MSP Series Posts, as well as PS Series Pedestal Posts. And, like the FH-R series, the FH-1S has two sets of threaded and clearance holes on the face of its base for use in stacking.
Specifications
- Filter ShapeRound or Square
- Filter Diameter25.4 mm
- Maximum Thickness5 mm
- Number of Filters1
- MechanismSpring-loaded, V-groove Clamp
- Mounting Threads8-32 and M4
- MaterialAnodized Aluminum
- Weight18 g
- Filter Size Circular or Square25.4 mm
Resources & Downloads
2D Product Drawings
FH-1S(107.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1280Filter Holder, New Focus Detectors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FH-2ROptical Filter Mount, Stackable, 2.0 in. Diameter Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9861Double Filter Holder, Recessed Spring Clip, Round or Square | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















