Thick Optical Filter Holder, Thumbscrew Clamp, Up To 12 mm Thick

Specifications

  • Filter Shape
    Round or Square
  • Maximum Thickness
    12 mm  
  • Number of Filters
    1  
  • Mechanism
    Thumbscrew Clamp
  • Mounting Threads
    M6
  • Material
    Anodized Aluminum
  • Filter Size Circular or Square
    12.7 - 50.8 mm

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Edge Grip Thumbscrew Clamp Filter MountsM-HM-2Optical Filter Mount, Edge Grip, 50.8 mm Optics, M4
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$108
Drop-in Spring Clamp Filter HoldersM-PPF50Optical Filter Mount, Spring-Loaded, 50.8 x 50.8 mm Square Optics
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$117
0.5 in. Optical Mounting PostsM-SP-1.5Optical Post, 38.1 mm Height, 12.7 mm Diameter, M4 and M6 Threads
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6.40
Edge Grip Thumbscrew Clamp Filter MountsM-HM-1Optical Filter Mount, Edge Grip, 25.4 mm Optics, M4
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$95

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Drop-in Spring Clamp Filter HoldersM-PPF50Optical Filter Mount, Spring-Loaded, 50.8 x 50.8 mm Square Optics
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$117
Optical Post Filter HoldersFC-1Post Clamp, Optical Filter, 0.5 in. Optical Posts, 1/4-20 Thread
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29
Drop-in Spring Clamp Filter HoldersFH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89