About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Post Clamp, Optical Filter, 0.5 in. Optical Posts, 1/4-20 Thread





Post Clamp, Optical Filter, 0.5 in. Optical Posts, 1/4-20 Thread
Model: FC-1
Product Series Overview
Optical Post Filter HoldersThe FC-1 Filter Clamp is convenient for holding thin objects such as optical filters, transparencies or even razor blades used as knife edges. A 1/4-20 set screw may be threaded into the Delrin clamp for attachment to the end of an SP Series Post.
Specifications
- TypePost Filter Holder
- Thread Type1/4-20
- Inside Diameter12.7 mm
- Pack Quantity1
- Weight8 g
- TypePost Filter Holder
- Thread Type1/4-20
- Inside Diameter12.7 mm
- Pack Quantity1
- Weight8 g
Resources & Downloads
Other
FC-1 RoHS Certificate(278.4 kB, PDF) FC-1_RoHS2021.pdf(682 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CA-2Optical Post Clamp, Adjustable Angle, 0.5 in. Diameter Optical Posts | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CA-TOptical Post End Clamp, Right-Angle, 0.5 in. Post, 8-32 (M4) CLR | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MCA-1Right-Angle Post Clamp, 0.313 in. Diameter Optical Posts, 8-32 Thread | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-2Optical Post Clamp, Adjustable Angle, 0.5 in. Diameter Optical Posts | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MFC-1Optical Filter Clamp, 0.313 in. Diameter Optical Posts, 8/32 Thread | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






