Right-Angle Post Clamp, 0.313 in. Diameter Optical Posts, 8-32 Thread

The MCA-1 Right-Angle Post Clamp mounts two TSP Series 0.313 in. posts at 90° to each other. The clamping screws permit fast, secure post mounting with only moderate finger pressure. 8-32 Thread.
Specifications
- TypeRight-Angle Post Clamp
- Thread Type8-32
- MaterialAluminum
- Diameter7.9 mm
Resources & Downloads
Other
MCA-1 RoHS Certificate(277.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MPH-STSThumb Screw, Spring-Loaded, 1/4-20 Thread, Upgrade for MPH Post Holder | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MCA-2Adjustable-Angle Post Clamp, 0.313 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MCA-2Adjustable-Angle Post Clamp, 8 mm Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MCA-1Right-Angle Post Clamp, 7.9 mm Diameter Optical Posts, M4 Thread | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MFC-1Optical Filter Clamp, 7.9 mm Diameter Optical Posts, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MFC-1Optical Filter Clamp, 0.313 in. Diameter Optical Posts, 8/32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | C-0.3Post Collar, 0.313 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TSP-3Optical Post, 3.0 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MSPH-1Optical Post Holder, 1.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MSPH-1.5Optical Post Holder, 1.75 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TSP-2Optical Post, 2.0 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads | In Stock | ||||
![]() | MCA-2Adjustable-Angle Post Clamp, 0.313 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSP-2Optical Post, 50.8 mm Height, 7.9 mm Diameter, M2 and M4 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSP-3Optical Post, 76.2 mm Height, 7.9 mm Diameter, M2 and M4 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




















