Optical Filter Clamp, 7.9 mm Diameter Optical Posts, M4 Thread

The M-MFC-1 Filter Clamp is convenient for holding thin objects such as optical filters, transparencies or even razor blades used as knife edges. A M4 set screw may be threaded into the Delrin clamp for attachment to the end of an TSP Series Post.
Specifications
- TypeFilter Clamp
- Thread TypeM4
- MaterialDelrin
- Diameter7.9 mm
Resources & Downloads
Other
M-MFC-1 RoHS Certificate(278 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FSQ-OD100Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 1.0 OD at 546.1 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-OD400Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 4.0 OD at 546.1 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-OD200Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 2.0 OD at 546.1 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSQ-OD300Neutral Density Filter, Absorptive, 50.8 x 50.8 mm, 3.0 OD at 546.1 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MCA-1Right-Angle Post Clamp, 0.313 in. Diameter Optical Posts, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MCA-2Adjustable-Angle Post Clamp, 0.313 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-FC-1Post Clamp, Optical Filter, 12.7 mm Optical Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-2Optical Post Clamp, Adjustable Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-4Optical Post, 4 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |












