Optical Post, 3.0 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads

The TSP-3 Precision Ground, Miniature Stainless Steel Optical Post is 0.313 in. diameter by 3.0 in. in length. It has an 2-56 tapped hole on one end and an 8-32 hole tapped hole on the other. TSP posts are compatible with MSPH Series Post Holders. These posts, with their 2-56 threads, are ideal for mounting 1/2 in. mirror mounts like the SN050 and SS050 Suprema® mirror mounts or the New Focus 987X series Tiny Mounts.
Specifications
- TypeOptical Post
- Height76.2 mm
- Thread Type2-56 & 8-32
- MaterialStainless Steel
- Diameter7.9 mm
Resources & Downloads
Other
TSP-3 RoHS Certificate(277.6 kB, PDF) TSP-3_RoHS2021.pdf(680.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TSP-2Optical Post, 2.0 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads | In Stock | ||||
![]() | MCA-1Right-Angle Post Clamp, 0.313 in. Diameter Optical Posts, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MSPH-1.5Optical Post Holder, 1.75 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MCA-2Adjustable-Angle Post Clamp, 0.313 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MSPH-1Optical Post Holder, 1.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MSPH-2Optical Post Holder, 2.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MSPH-3Optical Post Holder, 3.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | C-0.3Post Collar, 0.313 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











