Optical Post Holder, 3.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base

The MSPH-3 is a low-cost, slotted-base post holder for miniature 5/16 in. diameter MSP-Series posts. The 1/4-20 (M6) slotted base allows this post holder to be used on standard optical tables right along side standard-sized post holders and pedestals. MSPH post holders facilitate the creation of more compact setups through the use of smaller sized optical mounts.
Specifications
- TypeOptical Post Holder
- Height3.25 in. (82.6 mm)
- Thread Type1/4-20 (M6) Slot
- MaterialAluminum
- Diameter7.9 mm

Resources & Downloads
Other
MSPH-3 RoHS Certificate(280 kB, PDF) MSPH-3_RoHS2021.pdf(689.4 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-3Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-1ZOptical Pedestal, Magnetic Base, 25.4 mm Height, 12.7 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BPH-3Optical Post Holder, Slotted-Base, 3.0 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-3Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1ZOptical Pedestal, Magnetic Base, 1.0 in. Height, 0.5 in. Diameter, 8-32 | In Stock | ||||
![]() | M-PS-3Optical Pedestal, 76.2 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-3ZPedestal Pillar, Magnetic Base, 76.2 mm Height, 38.1 mm Diameter, M6 | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-3ZPedestal Pillar, Magnetic Base, 3 in. Height, 1.5 in. Diameter, 1/4-20 | In Stock | ||||
![]() | M-VPH-3Optical Post Holder, No Slip, 76.2 mm Height, 12.7 mm Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible Posts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TSP-2Optical Post, 2.0 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads | In Stock | ||||
![]() | TSP-1.5Optical Post, 1.5 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads | In Stock | ||||
![]() | TSP-3Optical Post, 3.0 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TSP-1Optical Post, 1.0 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSP-0.75Optical Post, 19.1 mm Height, 7.9 mm Diameter, M2 and M4 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSP-1Optical Post, 25.4 mm Height, 7.9 mm Diameter, M2 and M4 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSP-1.5Optical Post, 31.8 mm Height, 7.9 mm Diameter, M2 and M4 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSP-2Optical Post, 50.8 mm Height, 7.9 mm Diameter, M2 and M4 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSP-3Optical Post, 76.2 mm Height, 7.9 mm Diameter, M2 and M4 Threads | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TSP-3Optical Post, 3.0 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















