Optical Post, 1.0 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads

The TSP-1 Precision Ground, Miniature Stainless Steel Optical Post is 0.313 in. diameter by 1.0 in. in length. It has an 2-56 tapped hole on one end and an 8-32 hole tapped hole on the other. TSP posts are compatible with MSPH Series Post Holders. These posts, with their 2-56 threads, are ideal for mounting 1/2 in. mirror mounts like the SN050 and SS050 Suprema® mirror mounts or the New Focus 987X series Tiny Mounts.
Specifications
- TypeOptical Post
- Height25.4 mm
- Thread Type2-56 & 8-32
- MaterialStainless Steel
- Diameter7.9 mm
Resources & Downloads
Other
TSP-1 RoHS Certificate(277.6 kB, PDF) TSP-1_RoHS2021.pdf(679.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MFC-1Optical Filter Clamp, 0.313 in. Diameter Optical Posts, 8/32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MCA-2Adjustable-Angle Post Clamp, 0.313 in. Diameter Optical Posts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MCA-1Right-Angle Post Clamp, 0.313 in. Diameter Optical Posts, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | C-0.3Post Collar, 0.313 in. Diameter Optical Posts | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-1Optical Post, 1.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TSP-1.5Optical Post, 1.5 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads |














