About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Pedestal, Magnetic Base, 1.0 in. Height, 0.5 in. Diameter, 8-32


Optical Pedestal, Magnetic Base, 1.0 in. Height, 0.5 in. Diameter, 8-32
Model: SP-1Z
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
In Stock
Product Series Overview
0.5 in. Magnetic Base Optical Pedestal PillarsSP-1Z Precision Ground, Stainless Steel Mini Pedestal Post is 1/2 in. diameter with a length of 1.0 in. It features an M4 tapped hole on the top and a magnet located in the base to steady the pedestal prior to clamping it to an optical table by a SP-F clamping fork. They are also compatible with 0.5 in. Post Holders for height adjustment.
Specifications
- TypeOptical Pedestal
- Diameter12.7 mm
- Height25.4 mm
- Thread Type8-32
- MaterialStainless Steel
- Pack Quantity1

- TypeOptical Pedestal
- Diameter12.7 mm
- Height25.4 mm
- Thread Type8-32
- MaterialStainless Steel
- Pack Quantity1

Resources & Downloads
Other
SP-1Z RoHS Certificate(275.7 kB, PDF) SP-1Z_RoHS2021.pdf(689.3 kB, PDF)

