Optical Post, 25.4 mm Height, 7.9 mm Diameter, M2 and M4 Threads

The M-TSP-1 Precision Ground, Miniature Stainless Steel Optical Post is 7.9 mm diameter by 38.1 mm in length. It has an M2 tapped hole on one end and an M4 hole tapped hole on the other. A Grooved top identifies it as the metric version of an MSP Post. M-TSP posts are compatible with MSPH Series Post Holders. These posts, with their M2 threads, are ideal for mounting 12.7 mm mirror mounts like the SN050 and SS050 Suprema® mirror mounts or the New Focus 987X series Tiny Mounts.
Specifications
- TypeOptical Post
- Height25.4 mm
- Thread TypeM2 & M4
- MaterialStainless Steel
- Diameter7.9 mm
Resources & Downloads
Other
M-TSP-1 RoHS Certificate(277.7 kB, PDF) M-TSP-1_RoHS2021.pdf(680.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-TSP-1.5Optical Post, 31.8 mm Height, 7.9 mm Diameter, M2 and M4 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSP-2Optical Post, 50.8 mm Height, 7.9 mm Diameter, M2 and M4 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSP-3Optical Post, 76.2 mm Height, 7.9 mm Diameter, M2 and M4 Threads | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MSPH-1Optical Post Holder, 1.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-SP-1Optical Post, 25.4 mm Height, 12.7 mm Diameter, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-1.5Optical Post, 38.1 mm Height, 12.7 mm Diameter, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SN050-F3NMirror Mount, Suprema®, Clear Edge, 0.5 in., (3) 100 TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9871-K-VMirror Mount, Tiny, Corner, Retaining Plate, 0.5 in., 3 Allen, Vacuum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MSPH-1Optical Post Holder, 1.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-MCA-1Right-Angle Post Clamp, 7.9 mm Diameter Optical Posts, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MFC-1Optical Filter Clamp, 7.9 mm Diameter Optical Posts, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | C-0.3Post Collar, 0.313 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













