About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Mirror Mount, Suprema®, Clear Edge, 0.5 in., (3) 100 TPI Allen-Keys


Mirror Mount, Suprema®, Clear Edge, 0.5 in., (3) 100 TPI Allen-Keys
Model: SN050-F3N
Product Series Overview
Suprema® Hex-Driven Clear Edge Mirror MountsThe SN050-F3N Suprema® Stainless Steel Clear Quadrant Kinematic Optical Mount offers superior performance in a compact footprint. It use our patented Clear Quadrant open aperture. It comes with a front loading optic face plates for 1/2 inch (12.7 mm) diameter optics. It is fabricated with hardened stainless steel shaped through a metal injection molding process, which results in a cost effective method of achieving performance approaching that of wrought stainless steel. Three 100 TPI precision adjustment screws are included for a ±5° tip and tilt range as well as translation. Ideal for OEM applications, the SN050 and mounts incorporate two 2-56 counterbored thru-holes for mounting purposes. In addition, we have incorporated thru-holes sized for standard 1/16th-in dowel pins to enable repeatable system integration and to prevent clocking effects.
Specifications
- TypePrecision
- MechanismKinematic
- Optic Diameter12.7 mm
- Number of Actuators3
- Actuator DriveAllen-Key
- Actuator LocksNo
- Adjustment Screw Thread100 TPI
- z, θx, θy
- 8.5 arc sec
- Angular Range±5°
- Actuator OrientationRight-handed
- Optic LoadingFront
- MaterialStainless Steel
- Allen-Key, non-locking
- Thread Type2-56 (M2) CLR
- Optical Axis Height12.7 mm
- Optic MountingSet Screw
- Weight14 g
- TypePrecision
- MechanismKinematic
- Optic Diameter12.7 mm
- Number of Actuators3
- Actuator DriveAllen-Key
- Actuator LocksNo
- Adjustment Screw Thread100 TPI
- z, θx, θy
- 8.5 arc sec
- Angular Range±5°
- Actuator OrientationRight-handed
- Optic LoadingFront
- MaterialStainless Steel
- Allen-Key, non-locking
- Thread Type2-56 (M2) CLR
- Optical Axis Height12.7 mm
- Optic MountingSet Screw
- Weight14 g
Resources & Downloads
Other
SN050-F3N RoHS Certificate(279.9 kB, PDF) SN050-F3N_RoHS2021.pdf(686.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | SN050-R3NMirror Mount, Suprema® Clear Edge, Rear Load, 0.5 in., (3) 100-TPI Hex | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |



