About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Mirror Mount, Suprema® Clear Edge, Rear Load, 0.5 in., (3) 100-TPI Hex


Mirror Mount, Suprema® Clear Edge, Rear Load, 0.5 in., (3) 100-TPI Hex
Model: SN050-R3N
Product Series Overview
Suprema® Hex-Driven Clear Edge Mirror MountsThe SN050-R3N Suprema® Stainless Steel Clear Quadrant Kinematic Optical Mount offers superior performance in a compact footprint. It use our patented Clear Quadrant open aperture. It comes with a rear loading optic face plates for 1/2 inch (12.7 mm) diameter optics. It is fabricated with hardened stainless steel shaped through a metal injection molding process, which results in a cost effective method of achieving performance approaching that of wrought stainless steel. Three 100 TPI precision adjustment screws are included for a ±5° tip and tilt range as well as translation.. Ideal for OEM applications, the SN050 and mounts incorporate two 2-56 counterbored thru-holes for mounting purposes. In addition, we have incorporated thru-holes sized for standard 1/16th-in dowel pins to enable repeatable system integration and to prevent clocking effects.
Specifications
- TypePrecision
- MechanismKinematic
- Optic Diameter12.7 mm
- Number of Actuators3
- Actuator DriveAllen-Key
- Actuator LocksNo
- Adjustment Screw Thread100 TPI
- z, θx, θy
- 8.5 arc sec
- Angular Range±5°
- Actuator OrientationRight-handed
- Optic LoadingRear
- MaterialStainless Steel
- Allen-Key, non-locking
- Thread Type2-56 (M2) CLR
- Optical Axis Height12.7 mm
- Optic MountingSet Screw
- TypePrecision
- MechanismKinematic
- Optic Diameter12.7 mm
- Number of Actuators3
- Actuator DriveAllen-Key
- Actuator LocksNo
- Adjustment Screw Thread100 TPI
- z, θx, θy
- 8.5 arc sec
- Angular Range±5°
- Actuator OrientationRight-handed
- Optic LoadingRear
- MaterialStainless Steel
- Allen-Key, non-locking
- Thread Type2-56 (M2) CLR
- Optical Axis Height12.7 mm
- Optic MountingSet Screw
Resources & Downloads
Other
SN050-R3N RoHS Certificate(279.2 kB, PDF) SN050-R3N_RoHS2021.pdf(684.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M05-XLMirror Mount, 0.5 in., Keying Pin Holes, 3 Locking Hex Actuators | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN050-F3NMirror Mount, Suprema®, Clear Edge, 0.5 in., (3) 100 TPI Allen-Keys | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PL15Laser Beam Dump, 30 W/cm2 Max Power Density, RMS Thread | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |





