Optical Post Holder, 1.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base

The MSPH-1 is a low-cost, slotted-base post holder for miniature 5/16 in. diameter MSP-Series posts. The 1/4-20 (M6) slotted base allows this post holder to be used on standard optical tables right along side standard-sized post holders and pedestals. The MSPH post holders facilitate the creation of more compact setups through the use of smaller sized optical mounts.
Specifications
- TypeOptical Post Holder
- Height1.25 in. (31.8 mm)
- Thread Type1/4-20 (M6) Slot
- MaterialAluminum
- Diameter7.9 mm

Resources & Downloads
Other
MSPH-1 RoHS Certificate(279.6 kB, PDF) MSPH-1_RoHS2021.pdf(686.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MSPH-1.5Optical Post Holder, 1.75 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MCA-1Right-Angle Post Clamp, 0.313 in. Diameter Optical Posts, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TSP-3Optical Post, 3.0 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSP-2Optical Post, 50.8 mm Height, 7.9 mm Diameter, M2 and M4 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TSP-2Optical Post, 2.0 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads | |||||
![]() | MSPH-2Optical Post Holder, 2.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TSP-1.5Optical Post, 1.5 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-1Optical Pedestal, 1.0 in. Height, 1.0 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-1ZPedestal Pillar, Magnetic Base, 1 in. Height, 1.5 in. Diameter, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-1ZOptical Pedestal, Magnetic Base, 25.4 mm Height, 12.7 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-1Optical Post Holder, No Slip, 1.0 in. Height, 0.5 in. Posts, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BPH-1Optical Post Holder, Slotted-Base, 1.0 in. Height, 0.5 in. Posts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1Optical Pedestal, 25.4 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-1Optical Post Holder, No Slip, 25.4 mm Height, 12.7 mm Posts, M6 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1ZOptical Pedestal, Magnetic Base, 1.0 in. Height, 0.5 in. Diameter, 8-32 | |||||
![]() | M-SR-1ZPedestal Pillar, Magnetic Base, 25.4 mm Height, 38.1 mm Diameter, M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible Posts
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TSP-2Optical Post, 2.0 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads | |||||
![]() | TSP-1.5Optical Post, 1.5 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads | |||||
![]() | TSP-3Optical Post, 3.0 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TSP-1Optical Post, 1.0 in. Height, 0.313 in. Diameter, 2-56 & 8-32 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSP-0.75Optical Post, 19.1 mm Height, 7.9 mm Diameter, M2 and M4 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSP-1Optical Post, 25.4 mm Height, 7.9 mm Diameter, M2 and M4 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSP-1.5Optical Post, 31.8 mm Height, 7.9 mm Diameter, M2 and M4 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSP-2Optical Post, 50.8 mm Height, 7.9 mm Diameter, M2 and M4 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TSP-3Optical Post, 76.2 mm Height, 7.9 mm Diameter, M2 and M4 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More |




















