Optical Pedestal, 25.4 mm Height, 25.4 mm Diameter, M4 Thread

The M-PS-1 Precision Ground Stainless Steel Optical Pedestal maintains long-term optical system alignment. This 25.4 mm diameter post has a 25.4 mm height. Cross-drilled holes allow 5 mm hex wrenches to aid in tightening and loosening assembled posts. An M4 threaded hole on each end allows optical pedestals and pedestal extenders to be attached together end-to-end using a setscrew. In-between heights can be achieved by combining an optical pedestal with a 12.7 mm high post and/or spacers, available in 3.18 and 6.35 mm heights. For direct mounting to a threaded hole on an optical table, use a M6 to M4 thread adaptor. The Pedestal Post System enables ultra-stable mounting of optical mounts at low beam heights. Slotted clamping forks secure pedestals anywhere on an optical table.
Specifications
- TypeOptical Pedestal
- Height25.4 mm
- Thread TypeM4
- MaterialStainless Steel
- Diameter25.4 mm
Resources & Downloads
Other
M-PS-1 RoHS Certificate(277 kB, PDF) M-PS-1_RoHS2021.pdf(678.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-0.5EOptical Post, 12.7 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-2Optical Pedestal, 50.8 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-0.5Optical Pedestal, 12.7 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-3Optical Pedestal, 76.2 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-2Optical Pedestal, 50.8 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-4Optical Pedestal, 101.6 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1ZOptical Pedestal, Magnetic Base, 25.4 mm Height, 25.4 mm Diameter, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-0.5Optical Pedestal, 12.7 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-3Optical Pedestal, 76.2 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-0.5EOptical Post, 12.7 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.031Pedestal Spacer, 0.03125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-KFKinematic Flip Base, Threaded M4 Mounting | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-AZPedestal Base Adaptor, Magnetic, 0.188 in. Height, 1.25 in. Diameter, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-SCPost Clamp, Sliding, 25.4 mm Diameter Posts, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SS-1-BThread Adaptor, 25.4 mm Diameter Pedestals, 6.35 mm Height, M4 to M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-KF-CKinematic Flip Base, Counterbored Thru-Hole | FREE 2-day shipping on thousands of products on Newport.com Learn More |



















