PS Series 1 in. (25.4 mm) diameter optical pedestals provide highly stable and versatile mounting of optics, featuring a solid stainless steel construction that mounts directly to optical tables using pedestal-base fork clamps. Available with five different heights, each optical pedestal is marked with 1 in. (25.4 mm) spaced index grooves and cross-drilled holes to aid in tightening and loosening posts.
- Index marks allow quick height reference for easy identification
- Made from 1.0 in. (25.4 mm) diameter stainless steel
- Clamping fork secures a pedestal post anywhere on an optical table
- Highly stable for maintaining long-term alignment See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.5 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.5-PK | In Stock | ||||
![]() | PS-1 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1-PK | |||||
![]() | PS-2 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2-PK | |||||
![]() | PS-3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-3-PK | |||||
![]() | PS-4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-4-PK | In Stock |
Notes:
For LaserClean™ low VOC version, click here
Specifications
- TypeOptical Pedestal
- Thread Type8-32, M4
- MaterialStainless Steel
- Diameter25.4 mm
Features
Versatile High stable Mounts for Optical Components
PS Series 1 in. (25.4 mm) diameter optical pedestals are made from precision ground stainless steel to maintain long-term optical system alignment. Pedestal bases, machined directly into the posts, provide versatile positioning and mounting directly to optical tables and breadboards using clamping forks. Each optical pedestal is marked with index grooves spaced by 1 in. (25.4 mm) for quick height reference. Both ends of the pedestals have a centered 8-32 (M4) threaded hole for mounting components and accessories, as well as stacking pedestals together.
Custom Heights with Spacers and Extensions
PS Series optical pedestals can be stacked with PS-E extension posts and PS spacers to provide custom mounting heights. Extension posts feature threaded hole in both ends and a variety of heights from 0.5 in. (12.7 mm) to 4 in. (101.6 mm). Spacers with centered clearance hole are available from 0.031 in. (0.79 mm) to 0.25 in. (6.35 mm) in height.
Wide Variety of Pedestal Accessories
Post clamps provide the option of securing an optical mount at any position and any angle to a post and feature the 8-32 thread common to the series. 45-degree mirror mount adapters allow a mirror mount to be post-pointed at a fixed 45° pitch angle, which is ideal for periscope applications. For versatile, high-stability mounting in multiple dimensions, our modular construction cubes are the best choice. And to facilitate flexible mounting and stacking of optical posts, 8-32 (M4) to ¼-20 (M6) thread adapters are available.
Cross-Drilled Hole for Easy Tightening and Loosening
These pedestals feature a 0.234 in. (5.9 mm) diameter cross-drilled hole. By inserting a 3/16 in. (5 mm) hex wrench (or similar tool) into this hole, it can be used to easily attach or detach an extension post or optical mount on its top.
LaserClean™ Low VOC Versions Available
Many laser-based applications require extra care to reduce volatile organic compounds (VOC) and ensure added cleanliness. VOCs and other contaminates can deposit on to optical surfaces causing degradation in output power, beam quality, and wavelength. Newport now offers certain Opto-Mechanical components that are specially prepared with clear anodize, nickel plating or stainless steel materials, special lubrication and vacuum-level cleaning. Products are packaged in Class 1000 (ISO 6) cleanroom grade bagging material and then double-bagged for further cleanliness precautions. We call these products, LaserClean™ and designate them with a -LC suffix. For more information please visit LaserClean Low VOC Optical Components Page.
Accessories
Legacy LaserClean™ Low VOC Version
These models are to be discontinued and offered while supplies last.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-1-LCOptical Pedestal, 25.4 mm Height, 25.4 mm Diameter, M4, LaserClean | In Stock | ||||
![]() | M-PS-2-LCOptical Pedestal, 50.8 mm Height, 25.4 mm Diameter, M4, LaserClean | In Stock | ||||
![]() | M-PS-3-LCOptical Pedestal, 76.2 mm Height, 25.4 mm Diameter, M4, LaserClean | |||||
![]() | PS-0.5-LCOptical Pedestal, 0.5 in. Height, 1.0 in. Diameter, 8-32, LaserClean | In Stock |
Post Collars and Clamps
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-C-1PPost C-Clamp, 25.4 mm Diameter Posts, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | C-1PPost C-Clamp, 1.0 in. Diameter Posts, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-SCPost Clamp, Sliding, 25.4 mm Diameter Posts, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-SCPost Clamp, Sliding, 1.0 in. Diameter Posts, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Technical Notes
Selection Guides
Technical Articles
The Finer Points of Fine Mechanics(2.1 MB, PDF)































