These 0.7 in. (17.8 mm) diameter stainless steel optical pedestals provide a compact alternative to conventional-sized optical pedestals. Made of stainless steel, this compact pedestal system is compatible with all of Newport's mounts, including the Space-Saving Series Mounts. Available in five different lengths, these pedestals mount directly to optical tables with clamping forks designed specifically for this system.
- 0.7 in. diameter stainless steel optical pedestals
- Pedestal base mounts directly to optical tables with fork clamps
- Available in five heights with an 8-32 or M4 threaded hole
- Space saving and stable See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9942Optical Pedestal, 3/8 in. Height, 0.7 in. Diameter, 2-56 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9943Optical Pedestal, 0.5 in. Height, 0.7 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9944Optical Pedestal, 1.0 in. Height, 0.7 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9945Optical Pedestal, 1.5 in. Height, 0.7 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9946Optical Pedestal, 2.0 in. Height, 0.7 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9942-MOptical Pedestal, 9.5 mm Height, 0.7 in. Diameter, M2 Thread | |||||
![]() | 9943-MOptical Pedestal, 12.7 mm Height, 0.7 in. Diameter, M4 Thread | |||||
![]() | 9944-MOptical Pedestal, 25.4 mm Height, 0.7 in. Diameter, M4 Thread | |||||
![]() | 9945-MOptical Pedestal, 38.1 mm Height, 0.7 in. Diameter, M4 Thread | |||||
![]() | 9946-MOptical Pedestal, 50.8 mm Height, 0.7 in. Diameter, M4 Thread |
Specifications
- TypePedestal Spacer, Optical Pedestal
- Thread Type8-32, M4
- MaterialStainless Steel
- Diameter17.8 mm
Features
Compact, Sturdy Mounting of Components
Our 0.7 in. Optical Pedestals system offers a compact alternative to conventional-sized fixed pedestals, with a solid stainless-steel construction for sturdy mounting. The pedestal system is compatible with all Newport's mounts, including the New Focus Tiny™ Mounts. The four tallest pedestals available have an 8-32 (or M4) threaded hole in each end for mounting optics components or combining posts. Model 9942 (M-9942 for metric) has a 2-56 (M2) threaded hole in one end and an 8-32 (M4) threaded hole on the other to accommodate the Tiny Mount Series.
Pedestal Clamping for Versatility When Mounting to Optical Tables
The slotted design of the pedestal clamping forks provides the flexibility of positioning pedestals in arbitrary locations on optical tables despite mounting hole patterns. These stainless steel clamps are sold with (Models 9947 and 9947-M) and without (Model 9947-X) a captive 1/4-20 (M6) screw.
Accessories
Clamping Forks for 0.7-in Pedestals
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9947Clamping Fork, Small Pedestal, Captive 1/4-20 Screw | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9947-MClamping Fork, Small Pedestal, Captive M6 Screw | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9947-XClamping Fork, 0.7 in. Diameter Pedestal, 1/4-20 (M6) Slot | FREE 2-day shipping on thousands of products on Newport.com Learn More |
















