Optical Pedestal, 50.8 mm Height, 0.7 in. Diameter, M4 Thread

The 9946-M Small Optical Pedestal allows you to mount our tiny mirror mounts to a full sized optical table. The thick stainless steel construction gives a stiff connection to the optical table, providing a stable yet compact support. The 9946 is 50.8 mm tall and is used to bring a tiny mount to a standard 12.7 mm increment beam height. Every pedestal has an M4 threaded hole on each end.
Specifications
- TypeOptical Pedestal
- Height50.8 mm
- Thread TypeM4
- MaterialStainless Steel
- Diameter17.8 mm
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9947-MClamping Fork, Small Pedestal, Captive M6 Screw | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9945-MOptical Pedestal, 38.1 mm Height, 0.7 in. Diameter, M4 Thread | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9944Optical Pedestal, 1.0 in. Height, 0.7 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9943Optical Pedestal, 0.5 in. Height, 0.7 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9945Optical Pedestal, 1.5 in. Height, 0.7 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9942Optical Pedestal, 3/8 in. Height, 0.7 in. Diameter, 2-56 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-6Optical Post, 6 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1TTable Mount Adaptor, 1.0 in. Diameter Pedestals, 8-32 to 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












