Optical Pedestal, 0.5 in. Height, 0.7 in. Diameter, 8-32 Thread

The 9943 Small Optical Pedestal allows you to mount our tiny mirror mounts to a full sized optical table. The thick stainless steel construction gives a stiff connection to the optical table, providing a stable yet compact support. The 9943 is 1/2 in. tall and is used to bring a tiny mount to a standard 1/2 in. increment beam height. Every pedestal has an 8-32 threaded hole on each end.
Specifications
- TypeOptical Pedestal
- Height12.7 mm
- Thread Type8-32
- MaterialStainless Steel
- Diameter17.8 mm
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9945Optical Pedestal, 1.5 in. Height, 0.7 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9942Optical Pedestal, 3/8 in. Height, 0.7 in. Diameter, 2-56 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9946Optical Pedestal, 2.0 in. Height, 0.7 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9944Optical Pedestal, 1.0 in. Height, 0.7 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-6Optical Post, 6 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1TTable Mount Adaptor, 1.0 in. Diameter Pedestals, 8-32 to 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9947Clamping Fork, Small Pedestal, Captive 1/4-20 Screw | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9942Optical Pedestal, 3/8 in. Height, 0.7 in. Diameter, 2-56 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9946Optical Pedestal, 2.0 in. Height, 0.7 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9944Optical Pedestal, 1.0 in. Height, 0.7 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9947-XClamping Fork, 0.7 in. Diameter Pedestal, 1/4-20 (M6) Slot | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9941-S13Optical Pedestal Spacer, 0.125 in. Thick, 0.7 in. Diameter, 8-32 CLR | In Stock | ||||
![]() | 9941-S25Optical Pedestal Spacer, 0.250 in. Thick, 0.7 in. Diameter, 8-32 CLR | In Stock |














