Clamping Fork, Small Pedestal, Captive 1/4-20 Screw

The 9947 Small Pedestal Base Clamping Fork allows you to mount Small Optical Pedestals anywhere on an optical table. The thick stainless steel construction gives a stiff connection to the optical table, providing a stable yet compact support. A captive 1/4-20 socket head screw is included.
Specifications
- TypePedestal Clamping Fork w/ screw
- Thread Type1/4-20
- MaterialStainless Steel
- Inside Diameter18.0 mm
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | B-1ADouble Slotted Base, 0.68 in. Range, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B-2CAdaptor Plate, 25x25 mm Stage to Optical Table or 65x65 mm Stage | 3 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9944Optical Pedestal, 1.0 in. Height, 0.7 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9945Optical Pedestal, 1.5 in. Height, 0.7 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9941-S13Optical Pedestal Spacer, 0.125 in. Thick, 0.7 in. Diameter, 8-32 CLR | In Stock | ||||
![]() | 9941-S25Optical Pedestal Spacer, 0.250 in. Thick, 0.7 in. Diameter, 8-32 CLR | In Stock | ||||
![]() | 9946Optical Pedestal, 2.0 in. Height, 0.7 in. Diameter, 8-32 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-QOptical Pedestal Cube, 8-32 Mounting Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-8Q20-10Thread Adaptor, 8-32 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9962Optical Pedestal, Clean-Passivated, 6.0 in. Height, 1 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9943Optical Pedestal, 0.5 in. Height, 0.7 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












