The slotted design of the pedestal clamping forks provides the flexibility of positioning pedestals in arbitrary locations on optical tables despite mounting hole patterns. These stainless steel clamps are sold with and without a captive screw.
- Clamping forks for 0.7 in. diameter optical pedestals
- Available with or without a captive screw
- Provides flexible positioning of pedestal on optical table See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9947Clamping Fork, Small Pedestal, Captive 1/4-20 Screw | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9947-MClamping Fork, Small Pedestal, Captive M6 Screw | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9947-XClamping Fork, 0.7 in. Diameter Pedestal, 1/4-20 (M6) Slot | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- MaterialStainless Steel
- Inside Diameter18.0 mm
Features
Pedestal Clamping for Versatility When Mounting to Optical Tables
The slotted design of the pedestal clamping forks provides the flexibility of positioning pedestals in arbitrary locations on optical tables despite mounting hole patterns. These stainless steel clamps are sold with (Models 9947 and 9947-M) and without (Model 9947-X) a captive 1/4-20 (M6) screw.







