Pedestal Base Clamping Forks provide maximum flexibility in optical system construction by securely mounting 0.5 in. (12.7 mm) pedestal-base post holders and 1 in. (25.4 mm) optical pedestals anywhere on an optical table or breadboard. The fork's slotted design allows for versatile mounting over a range of distances and orientations relative to any single mounting hole on the table, and captive screw versions avoid the need for finding a separate screw to secure to the table.
- Secure optical pedestals anywhere on optical tables
- 0.5, 1.0, and 1.5 inch slot length options
- Versions with captive imperial or metric screws
- Stainless steel construction
- Pedestal clips for tighter mounting space See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-F-0.5 | In Stock | ||||
![]() | PS-F-0.5C | In Stock | ||||
![]() | M-PS-F-0.5C | In Stock | ||||
![]() | PS-F-1.0 | 3 Weeks | ||||
![]() | PS-F-1.0C | In Stock | ||||
![]() | M-PS-F-1.0C | In Stock | ||||
![]() | PS-F-1.5 | In Stock | ||||
![]() | PS-F-1.5C | In Stock | ||||
![]() | M-PS-F-1.5C | In Stock | ||||
![]() | PS-C-SET | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Ultimate Space Saving with Forkless Posts and Pedestals
PX Series Forkless Optical Posts and Pedestals enable denser optical systems to be built. Their unique internal slotted base allows them to be directly mounted to optical tables or breadboards without a clamping fork. This patent-pending feature saves three times the space of a standard pedestal while still providing positional flexibility and long-term stability.
Pedestal Clips for Tight Mounting Space
The stainless steel PS-C-SET Pedestal Base Clipping Bridles decrease the amount of occupied table space needed for mounting, compared to standard clamping forks. These clips create a symmetrical clamping force around the center of the post. This even force prevents one-sided post deflections when tightening a post. The set includes 1/4-20 mounting screws and washers, or M6 screws and washers for the metric version.
Flexible Positioning of Optical Post Assemblies
Pedestal Base Clamping Forks allow to secure 0.5 in. pedestal base post holders and 1 in. optical pedestals anywhere on an optical table or breadboard. The slotted design allows the positioning of mounting screws over a range of distances and orientations relative to any single mounting hole. All of these clamping forks are made from solid stainless steel for the most stable hold of optical post assemblies.
Three Slot Lengths and Captive Screw Versions
Pedestal Base Clamping Forks are offered in three slot lengths for maximized positioning flexibility in an optical system. Versions with encapsulated 1/4-20 or M6 captive screws are also available to avoid the need for locating a screw separately. The screw is held in the slot by a retainer so that it can't fall out.
Accessories
Legacy Models
These models are to be discontinued and offered while supplies last.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9916Clamping Fork, 1.0 in. Diameter Pedestals, Captive 1/4-20 Screw, Short Slot | In Stock | ||||
![]() | 9909Clamping Fork, 1.0 in. Diameter Pedestals, Captive 1/4-20 Screw, Long Slot | In Stock | ||||
![]() | 9909-MClamping Fork, 25.4 mm Diameter Pedestals, Captive M6 Screw, Long Slot | In Stock |

























