Clamping Fork, 1.0 in. Diameter Pedestal, 0.5 in. Slot Length, 1/4-20 (M6) Slot

The PS-F-0.5 Pedestal Base Clamping Fork secures a 1.0 in. (25.4 mm) diameter optical pedestal or pedestal base optical post holder anywhere on an optical table. This stainless steel clamping fork provides positioning flexibility with a 0.5 in. (12.7 mm) long 1/4-20 (M6) slot for secure mounting of optical pedestals. This product is also available in 10-piece saving pack
Resources & Downloads
2D Product Drawings
PS-F-0.5 DWG(72.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-F-1.0Clamping Fork, 1.0 in. Diameter Pedestal, 1.0 in. Slot Length, 1/4-20 (M6) Slot | 1 Week | ||||
![]() | PS-F-1.5Clamping Fork, 1.0 in. Diameter Pedestal, 1.5 in. Slot Length, 1/4-20 (M6) Slot | |||||
![]() | VPH-3-POptical Post Holder, Pedestal Base, 3.19 in. Height, 0.5 in. Posts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-.75Optical Post, 19.1 mm Height, 12.7 mm Diameter, M4 and M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2-POptical Post Holder, Pedestal Base, 2.19 in. Height, 0.5 in. Posts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-3Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |








