Clamping Fork, 1.0 in. Diameter Pedestal, 1.0 in.Slot Length, M6 Cap Screw

The M-PS-F-1.0C Pedestal Base Clamping Fork secures a 1.0 in. (25.4 mm) diameter optical pedestal or pedestal base optical post holder anywhere on an optical table. It includes a M6 cap-head screw that is held captive in the slot of the fork so that it can't fall out. This stainless steel clamping fork provides positioning flexibility with a 1.0 in. (25.4 mm) long slot for secure mounting of optical pedestals.
Specifications
- Slot Length25.4 mm
- TypePedestal Clamping Fork w/ Screw
- Thread TypeM6
- MaterialStainless Steel
- Pack Quantity1
Resources & Downloads
Other
PS-F Series RoHS Certificate(255 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-F-0.5CClamping Fork, 1.0 in. Diameter Pedestal, 0.5 in.Slot Length, M6 Cap Screw | |||||
![]() | M-SP-2Optical Post, 50.8 mm Height, 12.7 mm Diameter, M4 and M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-4Optical Post, 101.6 mm Height, 12.7 mm Diameter, M4 and M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-2Optical Pedestal, 50.8 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-3Optical Post Holder, No Slip, 76.2 mm Height, 12.7 mm Posts, M6 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-1Optical Post, 25.4 mm Height, 12.7 mm Diameter, M4 and M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-2Optical Post Holder, No Slip, 50.8 mm Height, 12.7 mm Posts, M6 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SR-FClamping Fork, 1.5 in. Diameter Pedestal Pillar, 1/4-20 (M6) Slot | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-APedestal Base Adaptor, 4.8 mm Height, 31.8 mm Diameter, M6 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |












