About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Clamping Fork, 1.0 in. Diameter Pedestal, 1.5 in. Slot Length, 1/4-20 (M6) Slot


Clamping Fork, 1.0 in. Diameter Pedestal, 1.5 in. Slot Length, 1/4-20 (M6) Slot
Model: PS-F-1.5
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
In Stock
Product Series Overview
Pedestal Base Clamping ForksThe PS-F-1.5 Pedestal Base Clamping Fork secures a 1.0 in. (25.4 mm) diameter optical pedestal or pedestal base optical post holder anywhere on an optical table. This stainless steel clamping fork provides positioning flexibility with a 1.5 in. (38.1 mm) long 1/4-20 (M6) slot for secure mounting of optical pedestals.
Specifications
- Slot Length38.1 mm
- TypePedestal Clamping Fork
- Thread Type1/4-20 (M6) Slot
- MaterialStainless Steel
- Pack Quantity1
- Slot Length38.1 mm
- TypePedestal Clamping Fork
- Thread Type1/4-20 (M6) Slot
- MaterialStainless Steel
- Pack Quantity1
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | PS-F-1.0Clamping Fork, 1.0 in. Diameter Pedestal, 1.0 in. Slot Length, 1/4-20 (M6) Slot | UNIVERSAL | In Stock | ||||
![]() | PS-F-0.5Clamping Fork, 1.0 in. Diameter Pedestal, 0.5 in. Slot Length, 1/4-20 (M6) Slot | UNIVERSAL | 2 Weeks | ||||
![]() | M-PS-AZPedestal Base Adaptor, Magnetic, 4.8 mm Height, 31.8 mm Diameter, M6 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Z40BD.2Dielectric Mirror, Broadband, Zerodur, 25.4 mm, 700-950 nm | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






