About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Clamping Fork, 1.0 in. Diameter Pedestal, 1.0 in. Slot Length, 1/4-20 Cap Screw




Clamping Fork, 1.0 in. Diameter Pedestal, 1.0 in. Slot Length, 1/4-20 Cap Screw
Model: PS-F-1.0C
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
Product Series Overview
Pedestal Base Clamping ForksThe PS-F-1.0C Pedestal Base Clamping Fork secures a 1.0 in. (25.4 mm) diameter optical pedestal or pedestal base optical post holder anywhere on an optical table. It includes a 1/4-20 cap-head screw that is held captive in the slot of the fork so that it can't fall out. This stainless steel clamping fork provides positioning flexibility with a 1.0 in. (25.4 mm) long slot for secure mounting of optical pedestals.
Specifications
- Slot Length25.4 mm
- TypePedestal Clamping Fork w/ Screw
- Thread Type1/4-20
- MaterialStainless Steel
- Pack Quantity1
- Slot Length25.4 mm
- TypePedestal Clamping Fork w/ Screw
- Thread Type1/4-20
- MaterialStainless Steel
- Pack Quantity1
Resources & Downloads
Other
PS-F Series RoHS Certificate(255 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | PS-F-0.5CClamping Fork, 1.0 in. Diameter Pedestal, 0.5 in. Slot Length, 1/4-20 Cap Screw | IMPERIAL | 4 Weeks |

