Sorry, this product is no longer offered for sale. The recommended replacement product is PS-F-1.0C.

Clamping Fork, 1.0 in. Diameter Pedestals, Captive 1/4-20 Screw, Short Slot

  • Type
    Pedestal Clamping Fork w/ Screw
  • Slot Length
    19.1 mm
  • Thread Type
    1/4-20
  • Material
    Stainless Steel
  • Pack Quantity
    1
  • Inside Diameter
    25.4 mm