When an application requires components to be cleaner and more resistant to corrosion than typical standard products, these 1 in. (24.5 mm) passivated stainless steel optical pedestals are the best choice. They provide highly stable and versatile mounting of optics and mount directly to optical tables using pedestal-base fork clamps. Available in eight different heights, each featuring a cross-drilled hole to aid in tightening and loosening posts.
- Extra clean, passivated stainless steel
- 1.0 in. (25.4 mm) diameter pedestals mount anywhere on tables with fork clamps
- More stable and economical than traditional magnetic bases
- Available in eleven heights between 0.5 in. (12.7 mm) and 6.0 in. (127 mm)
- English or metric thread versions See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9951Optical Pedestal, Clean-Passivated, 0.5 in. Height, 1 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9957Optical Pedestal, Clean-Passivated, 0.75 in. Height, 1 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9952Optical Pedestal, Clean-Passivated, 1.0 in. Height, 1 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9953Optical Pedestal, Clean-Passivated, 1.5 in. Height, 1 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9954Optical Pedestal, Clean-Passivated, 2.0 in. Height, 1 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9955Optical Pedestal, Clean-Passivated, 2.5 in. Height, 1 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9956Optical Pedestal, Clean-Passivated, 3.0 in. Height, 1 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9961Optical Pedestal, Clean-Passivated, 4.0 in. Height, 1 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9962Optical Pedestal, Clean-Passivated, 6.0 in. Height, 1 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9951-MOptical Pedestal, Clean-Passivated, 12.7 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9957-MOptical Pedestal, Clean-Passivated, 19.05 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9952-MOptical Pedestal, Clean-Passivated, 25.4 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9953-MOptical Pedestal, Clean-Passivated, 38.1 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9954-MOptical Pedestal, Clean-Passivated, 50.8 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9955-MOptical Pedestal, Clean-Passivated, 63.5 mm Height, 25.4 mm Diameter, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9956-MOptical Pedestal, Clean-Passivated, 76.2 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9961-MOptical Pedestal, Clean-Passivated, 101.6 mm Height, 25.4 mm Diameter, M4 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9962-MOptical Pedestal, Clean-Passivated, 152.4 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- TypeOptical Pedestal
- Thread Type8-32, M4
- MaterialStainless Steel
- Inside Diameter25.4 mm
Features
Extra Clean, Passivated Pedestals
Cross-Drilled Hole for Easy Tightening and Loosening
These pedestals feature a 0.234 in. (5.9 mm) diameter cross-drilled hole. By inserting a 3/16 in. (5 mm) hex wrench (or similar tool) into this hole, it can be used to easily attach or detach an extension post or optical mount on its top.
Multiple Fixed Pedestal Heights
These pedestals are available with lengths of 0.5 in. (12.7 mm), 0.75 in. (19.1 mm), 0.88 in. (22.4 mm), 1.0 in. (25.4 mm), 2.0 in. (50.8 mm), 3.0 in. (76.2 mm), 4.0 in. (101.6 mm), and 6.0 in. (152.4 mm) and have cross-drilled holes large enough to use 3/16 in. (5 mm) hex wrenches aid in tightening and loosening posts.
High Stability for Mounting Optical Components
These 1 in. (25.4 mm) diameter stainless-steel optical posts are made from precision ground stainless steel to maintain long-term optical system alignment and come in a variety of heights. Using any of the available pedestal base clamping forks, these stackable pedestals can be clamped anywhere on a table or breadboard. Pedestal bases are machined directly into the posts. Cross-drilled holes large enough to use 3/16 in. (5 mm) hex wrenches aid in tightening and loosening posts. Both ends of each of these posts have a centered 8-32 (M4) threaded hole for mounting components and accessories, as well as attaching posts together.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9950Optical Pedestal Spacer Set, (3) 0.25 in. and (6) 0.125 in. Spacers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9916Clamping Fork, 1.0 in. Diameter Pedestals, Captive 1/4-20 Screw, Short Slot | In Stock | ||||
![]() | 9909Clamping Fork, 1.0 in. Diameter Pedestals, Captive 1/4-20 Screw, Long Slot | In Stock | ||||
![]() | 9909-MClamping Fork, 25.4 mm Diameter Pedestals, Captive M6 Screw, Long Slot | In Stock | ||||
![]() | 9141NFPost Clamp, 1.0 in. Diameter Pedestals and Posts, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9141-MPost Clamp, 25.4 mm Diameter Pedestals and Posts, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |























