Post Clamp, 25.4 mm Diameter Pedestals and Posts, M4 Thread

The 9141-M Pedestal Clamp lets you vary the height of your optical mounts, without having to give up the stability of our pedestal risers. These clamps are perfect for building sturdy periscopes. M4 Thread
Specifications
- TypePost Clamp
- Height16 mm
- Thread TypeM4
- MaterialAluminum
- Diameter25.4 mm
Resources & Downloads
Other
MKS EU ROHS3 - 9141.pdf(231.3 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9909-MClamping Fork, 25.4 mm Diameter Pedestals, Captive M6 Screw, Long Slot | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9935Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-1.5Optical Post, 1.5 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-8Optical Post, 8 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1Optical Post, 1.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 992045 Degree Mirror Holder, 25.4 mm Diameter | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9891-MFlipper Optic Mount, 1.0 in. Optic Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9807Mirror Mount, Classic, Center, 1.0 in., 3 Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







