Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Post Clamp, 1.0 in. Diameter Pedestals and Posts, 8-32 Thread

Specifications

  • Type
    Post Clamp
  • Height
    16 mm  
  • Thread Type
    8-32
  • Material
    Aluminum
  • Diameter
    25.4 mm  

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Post-Joining Angle Clamps9935Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
0.5 in. Optical Mounting PostsSP-8Optical Post, 8 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$10.40