About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Pedestal, Clean-Passivated, 0.5 in. Height, 1 in. Diameter, 8-32


Optical Pedestal, Clean-Passivated, 0.5 in. Height, 1 in. Diameter, 8-32
Model: 9951
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
Product Series Overview
1.0 in. Optical Pedestals, Clean-PassivatedThe 9951 Fixed Height Stainless Steel Optical Pedestal Risers can make the difference between a stable setup and one that suffers from vibrations. This 1.0 in. diameter pedestal is 1/2 in. tall and has 8-32 threads.
Specifications
- TypeOptical Pedestal
- Height12.7 mm
- Thread Type8-32
- MaterialStainless Steel
- Diameter25.4 mm
- TypeOptical Pedestal
- Height12.7 mm
- Thread Type8-32
- MaterialStainless Steel
- Diameter25.4 mm
Resources & Downloads
2D Product Drawings
995xf-Drawing.pdf(88 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9952Optical Pedestal, Clean-Passivated, 1.0 in. Height, 1 in. Diameter, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9954Optical Pedestal, Clean-Passivated, 2.0 in. Height, 1 in. Diameter, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9956Optical Pedestal, Clean-Passivated, 3.0 in. Height, 1 in. Diameter, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9953Optical Pedestal, Clean-Passivated, 1.5 in. Height, 1 in. Diameter, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9961Optical Pedestal, Clean-Passivated, 4.0 in. Height, 1 in. Diameter, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9955Optical Pedestal, Clean-Passivated, 2.5 in. Height, 1 in. Diameter, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9957Optical Pedestal, Clean-Passivated, 0.75 in. Height, 1 in. Diameter, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |








