Optical Pedestal, Clean-Passivated, 3.0 in. Height, 1 in. Diameter, 8-32

The 9956 Fixed Height Stainless Steel Optical Pedestal Risers can make the difference between a stable setup and one that suffers from vibrations. This 1.0 in. diameter pedestal is 3.0 in. tall and has 8-32 threads. This pedestal comes with a hex screw and a hex set screw.
Resources & Downloads
Other
902951-11 RoHS Certificate(288.1 kB, PDF)
2D Product Drawings
995xf-Drawing.pdf(88 kB, PDF)
Related Products
Customers Who Bought This Item Also Bought
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9961Optical Pedestal, Clean-Passivated, 4.0 in. Height, 1 in. Diameter, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9954Optical Pedestal, Clean-Passivated, 2.0 in. Height, 1 in. Diameter, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9951Optical Pedestal, Clean-Passivated, 0.5 in. Height, 1 in. Diameter, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9962Optical Pedestal, Clean-Passivated, 6.0 in. Height, 1 in. Diameter, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9953Optical Pedestal, Clean-Passivated, 1.5 in. Height, 1 in. Diameter, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9916Clamping Fork, 1.0 in. Diameter Pedestals, Captive 1/4-20 Screw, Short Slot |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9951Optical Pedestal, Clean-Passivated, 0.5 in. Height, 1 in. Diameter, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9961Optical Pedestal, Clean-Passivated, 4.0 in. Height, 1 in. Diameter, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9954Optical Pedestal, Clean-Passivated, 2.0 in. Height, 1 in. Diameter, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9955Optical Pedestal, Clean-Passivated, 2.5 in. Height, 1 in. Diameter, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9952Optical Pedestal, Clean-Passivated, 1.0 in. Height, 1 in. Diameter, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More |








