Optical Pedestal Spacer Set, (3) 0.25 in. and (6) 0.125 in. Spacers

The 9950 Optical Pedestal Spacer Set lets you reach those in-between heights, while retaining all the stability of our fixed-height mounting scheme. The set includes three 0.25 in. (6.35 mm) and six 0.125 in. (3.18 mm) optical pedestal spacers.
Specifications
- TypePost Spacer Set
- Height3.2, 6.35 mm
- Thread Type8-32 (M4) CLR
- MaterialStainless Steel
- Diameter25.4 mm
Related Products
Customers Who Bought This Item Also Bought
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.031Pedestal Spacer, 0.03125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9916Clamping Fork, 1.0 in. Diameter Pedestals, Captive 1/4-20 Screw, Short Slot | In Stock | ||||
![]() | ULMCylindrical Laser Mount, 1.0-1.75 in. Diameter, Fixed | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1-PKOptical Pedestal Pack, 1.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.031Pedestal Spacer, 0.03125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1-PKOptical Pedestal Pack, 1.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | |||||
![]() | 9952-MOptical Pedestal, Clean-Passivated, 25.4 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9952Optical Pedestal, Clean-Passivated, 1.0 in. Height, 1 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9951Optical Pedestal, Clean-Passivated, 0.5 in. Height, 1 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |








