Cylindrical Laser Mount, 1.0-1.75 in. Diameter, Fixed

The ULM Cylindrical Laser Mount is a fixed, non-adjustable laser mount that may be bolted to other components via three horizontal clearance holes. This laser is clamped in the same way as the ULM-TILT. ULM Series Cylindrical Laser Mounts attach to 340-RC and 370-RC Rod Clamps and provide a convenient way to attach any 1 to 1.75 in. (25.4 to 44.5 mm) diameter cylindrical laser to Newport positioners and tables. To prevent wobble, the laser head is held securely by a nylon thumbscrew against two full-length contacts formed by a V-groove.
Rod Mount a HeNe Laser
All the ULM Cylindrical Laser Mounts can be mounted to optical rod clamps, other Newport mounts or positioners via the clearance-mounting holes.
Specifications
- TypeCylindrical Laser Mount
- Diameter25.4-44.4 mm
- AdjustmentsFixed
- Adjustment TypeFixed
- Angular Range±4.5°
- Use340-RC or 370-RC Rod Clamps
Resources & Downloads
Other
ULM RoHS Certificate(278.3 kB, PDF) ULM_RoHS2021.pdf(680.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 340-RCPost Clamp, 1.5 in. Diameter Posts, 1/4-20 Thread | In Stock | ||||
![]() | M-340-RCPost Clamp, 38.1 mm Diameter Posts, M6 Thread | In Stock | ||||
![]() | M-360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 25 mm Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-50Vernier Micrometer, 50 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |