1.0 in. diameter optical post spacers and adapters provide a wide variety of options for building posts to mount optical components at customizable heights. Spacers as thin as 1/32nd of an inch (0.79 mm) are available, all made from solid stainless steel.
- Obtain ideal optical axis height with precision spacers
- 8-32 (M4) to 1/4-20 (M6) Thread Adapter Posts
- Peg adapter post for versatile mounting
- All stainless steel construction
- LaserClean™ low VOC version available See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-1T | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1T | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS-1-B | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SS-1-B | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.031 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-KT | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9950 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
For LaserClean™ low VOC version, click here
Features
1/4-20 (M6) to 8-32 (M4) Thread Adapters
The PS-1T table adapter post, with 1/4-20 (M6) thread on one end and 8-32 (M4) thread on the other end, attaches directly to PS-E extension posts for direct table mounting. A similar type thread adapter SS-1-B converts any 1/4-20 (M6) hole into an 8-32 (M4) mounting surface, adding 0.25 in. (6.35 mm) height such that attached components mount directly to optical surfaces. Both can also be used as intermediate adapter to stack PS-T (1/4-20 or M6 hole) and PS-E (8-32 or M4 hole) 1'' optical posts for desired optical mounting height.
Post Spacers For Precise Height Customization
1.0 in. Post Spacers offer precise tuning of mounting height to 1.0 in. optical posts and pedestals, which provide highly stable mounting of optics at their fixed incremental heights. The PS series spacer has a clearance hole suitable for 8-32 or M4 screws centered in the solid stainless steel body while PS-T series spacer features 1/4-20 (M6) clearance hole. Both series offer a wide range of custom heights in increments as small as 1/32nd of an inch (.79 mm). Other sizes offered are 1/16th in. (1.6 mm), 0.125 in. (3.2 mm), and 0.25 in. (6.35 mm).
Optical Pedestal Spacer Set
The 9950 optical pedestal spacer set includes three 1/4" and six 1/8" pedestal shims that let you reach those in-between heights, while retaining all the stability of our fixed-height mounting scheme. The SP-KT Precision Spacer Kit combines an assortment of both 0.5 in. (12.7 mm) diameter, and 1.0 in. (25.4 mm) diameter precision spacers in a specially labeled and compartmented box.
LaserClean™ Low VOC Versions Available
Many laser-based applications require extra care to reduce volatile organic compounds (VOC) and ensure added cleanliness. VOCs and other contaminates can deposit on to optical surfaces causing degradation in output power, beam quality, and wavelength. Newport now offers certain Opto-Mechanical components that are specially prepared with clear anodize, nickel plating or stainless steel materials, special lubrication and vacuum-level cleaning. Products are packaged in Class 1000 (ISO 6) cleanroom grade bagging material and then double-bagged for further cleanliness precautions. We call these products, LaserClean™ and designate them with a -LC suffix. For more information please visit LaserClean Low VOC Optical Components Page.
Accessories
Legacy LaserClean™ Low VOC Version Spacers
These models are to be discontinued and offered while supplies last.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.031-LCPedestal Spacer, 0.03125 in. Thick, 1 in. Posts, 8-32 (M4) CLR, LaserClean | |||||
![]() | PS-0.063-LCPedestal Spacer, 0.0625 in. Thick, 1 in. Posts, 8-32 (M4) CLR, LaserClean | |||||
![]() | PS-0.125-LCPedestal Spacer, 0.125 in. Thick, 1 in. Posts, 8-32 (M4) CLR, LaserClean | |||||
![]() | PS-0.25-LCPedestal Spacer, 0.25 in. Thick, 1 in. Posts, 8-32 (M4) CLR, LaserClean |




















