Pedestal Spacer, 0.25 in. Thick, 1 in. Posts, 8-32 (M4) CLR, LaserClean

Specifications

  • Type
    LaserClean Pedestal Spacer
  • Height
    6.35 mm  
  • Thread Type
    8-32 (M4) CLR
  • Material
    Stainless Steel
  • Diameter
    25.4 mm  

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
1.0 in. Post Spacers & Thread AdaptersPS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$10.60

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
1.0 in. Post Spacers & Thread AdaptersPS-0.125-LCPedestal Spacer, 0.125 in. Thick, 1 in. Posts, 8-32 (M4) CLR, LaserClean
$22