Pedestal Spacer, 0.0625 in. Thick, 1 in. Posts, 8-32 (M4) CLR, LaserClean

Technical Specs

  • Type
    LaserClean Pedestal Spacer
  • Height
    1.6 mm  
  • Thread Type
    8-32 (M4) CLR
  • Material
    Stainless Steel
  • Diameter
    25.4 mm