About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Pedestal Spacer, 0.03125 in. Thick, 1 in. Posts, 8-32 (M4) CLR, LaserClean




Pedestal Spacer, 0.03125 in. Thick, 1 in. Posts, 8-32 (M4) CLR, LaserClean
Model: PS-0.031-LC
Clearance
Save 50% on Limited Stock Clearance Products!
Learn More
Save 50% on Limited Stock Clearance Products!
Learn More
Product Series Overview
1.0 in. Post Spacers & Thread AdaptersThe PS-0.031-LC Optical Pedestal Spacer has a 0.031 in. (0.79 mm) thickness and a 1.0 in. (25.4 mm) diameter. With these super-slim spacers, getting closer to the exact optical height without sacrificing stability is now possible. Made from Stainless Steel, this spacer has a 8-32 (M4) clearance hole.
Specifications
- TypeLaserClean Pedestal Spacer
- Height0.79 mm
- Thread Type8-32 (M4) CLR
- MaterialStainless Steel
- Diameter25.4 mm
- TypeLaserClean Pedestal Spacer
- Height0.79 mm
- Thread Type8-32 (M4) CLR
- MaterialStainless Steel
- Diameter25.4 mm
Resources & Downloads
3D Product Models
Other
PS-0.031-LC RoHS Certificate(278.7 kB, PDF) PS-0-031-LC_RoHS2021.pdf(683.2 kB, PDF)
2D Product Drawings
PS-T Spacer(160.2 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | PS-0.031Pedestal Spacer, 0.03125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |


