Precision Spacer Kit, 0.5 and 1.0 in. Posts and Pedestals

The SP-KT Precision Spacer Kit combines an assortment of both 1/2 in. (12.7 mm) diameter and 1.0 in. (25.4 mm) diameter precision spacers in a specially labeled and compartmented box. These spacers enable stable pedestal-post mounting at non-standard heights. The kit includes five each of
Specifications
- TypePost Spacer Set
- Height0.79, 1.6, 3.2, 6.35 mm
- Thread Type8-32 (M4) CLR
- MaterialStainless Steel
Resources & Downloads
Other
SP-KT RoHS Certificate(277.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2-PKOptical Pedestal Pack, 2.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | In Stock | ||||
![]() | M-PS-2-PKOptical Pedestal 10 Pack, 50.8 mm Height, 25.4 mm Diameter, M4 Thread | In Stock | ||||
![]() | PS-0.5-PKOptical Pedestal 10 Pack, 0.5 in. Height, 1 in. Diameter, 8-32 Thread | In Stock |