Optical Pedestal 10 Pack, 50.8 mm Height, 25.4 mm Diameter, M4 Thread

This is a 10-pack of the Optical Pedestal. The M-PS-2 Precision Ground Stainless Steel Optical Pedestal maintains long-term optical system alignment. This 25.4 mm diameter post has a 50.8 mm height. Each post is marked with an index groove every 25.4 mm for a quick height reference. Cross-drilled holes allow 5 mm hex wrenches to aid in tightening and loosening assembled posts. An M4 threaded hole on each end allows optical pedestals and pedestal extenders to be attached together end-to-end using a setscrew. In-between heights can be achieved by combining a an optical pedestal with a 12.7 mm high post and/or spacers, available in 3.18 and 6.35 mm heights. For direct mounting to a threaded hole on an optical table, use a M6 to M4 thread adaptor. Optical pedestals enable ultra-stable mounting of optical mounts at low beam heights. Slotted clamping forks secure optical pedestals anywhere on an optical table.
Resources & Downloads
2D Product Drawings
PS Posts-S(175.7 kB, PDF)
Other
M-PS-2-PK RoHS Certificate(277.1 kB, PDF) M-PS-2-PK_RoHS2021.pdf(679.1 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-1-PKOptical Pedestal 10 Pack, 25.4 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-3-PKOptical Pedestal 10 Pack, 76.2 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-0.5-PKOptical Pedestal 10 Pack, 12.7 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-F-1.0-PKClamping Fork 10 Pack, 1.0 in. Diameter Pedestal, 1.0 in. Slot Length, 1/4-20 (M6) Slot | In Stock | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-F-1.0C-PKClamping Fork 10 Pack, 1.0 in. Diameter Pedestal, 1.0 in.Slot Length, M6 Cap Screw | In Stock | ||||
![]() | M-PS-0.5EOptical Post, 12.7 mm Height, 25.4 mm Diameter, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-4-PKOptical Pedestal 10 Pack, 101.6 mm Height, 25.4 mm Diameter, M4 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-F-0.5C-PKClamping Fork 10 Pack, 1.0 in. Diameter Pedestal, 0.5 in.Slot Length, M6 Cap Screw | In Stock | ||||
![]() | SP-KTPrecision Spacer Kit, 0.5 and 1.0 in. Posts and Pedestals | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











