Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Pedestal 10 Pack, 101.6 mm Height, 25.4 mm Diameter, M4 Thread

Specifications

  • Type
    Optical Pedestal Pack
  • Height
    101.6 mm  
  • Thread Type
    M4
  • Material
    Stainless Steel
  • Pack Quantity
    10  
  • Diameter
    25.4 mm  

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
1.0 in. Optical Pedestals, Graduated DiameterM-PS-3-PKOptical Pedestal 10 Pack, 76.2 mm Height, 25.4 mm Diameter, M4 Thread
In Stock
$318
1.0 in. Optical Pedestals, Graduated DiameterM-PS-2-PKOptical Pedestal 10 Pack, 50.8 mm Height, 25.4 mm Diameter, M4 Thread
In Stock
$282
Kin-a-Flip Optical Mount BaseM-PS-KFKinematic Flip Base, Threaded M4 Mounting
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154
1.0 in. Optical Pedestals, Graduated DiameterM-PS-1-PKOptical Pedestal 10 Pack, 25.4 mm Height, 25.4 mm Diameter, M4 Thread$263