Optical Pedestal 10 Pack, 12.7 mm Height, 25.4 mm Diameter, M4 Thread

This is a 10-pack of the Optical Pedestal. The M-PS-0.5 Precision Ground Stainless Steel Optical Pedestal maintains long-term optical system alignment. This 25.4 mm diameter post has a 12.7 mm height. Cross-drilled holes allow 5 mm hex wrenches to aid in tightening and loosening assembled posts. An M4 threaded hole on each end allows optical pedestals and pedestal extenders to be attached together end-to-end using a setscrew. In-between heights can be achieved by combining an optical pedestal with a 12.7 mm high post and/or spacers, available in 3.18 and 6.35 mm heights. For direct mounting to a threaded hole on an optical table, use a M6 to M4 thread adaptor. Optical Pedestals enables ultra-stable mounting of optical mounts at low beam heights. Slotted clamping forks secure optical pedestals anywhere on an optical table.
Specifications
- TypeOptical Pedestal Pack
- Height12.7 mm
- Thread TypeM4
- MaterialStainless Steel
- Pack Quantity10
- Diameter25.4 mm
Resources & Downloads
Other
M-PS-0.5-PK RoHS Certificate(277.5 kB, PDF) M-PS-0-5-PK_RoHS2021.pdf(680.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-1-PKOptical Pedestal 10 Pack, 25.4 mm Height, 25.4 mm Diameter, M4 Thread | In Stock | ||||
![]() | M-PS-2-PKOptical Pedestal 10 Pack, 50.8 mm Height, 25.4 mm Diameter, M4 Thread | In Stock | ||||
![]() | M-PS-3-PKOptical Pedestal 10 Pack, 76.2 mm Height, 25.4 mm Diameter, M4 Thread | In Stock | ||||
![]() | 9951-MOptical Pedestal, Clean-Passivated, 12.7 mm Height, 25.4 mm Diameter, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9952-MOptical Pedestal, Clean-Passivated, 25.4 mm Height, 25.4 mm Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






